IESNA:LM-63-2002
[TEST]P1500442
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C75D010 EU4759030 4LBMH
[LUMINAIRE]4 INCH 7500 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]6195
TILT=NONE
114 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 81.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6142.7 6105.3 6030.5 5890.2 5712.5 5497.8 5292 5058.1 4805.6 4534.8
4207.4 3814.5 3356.6 2842.2 2300.1 1795 1346.5 991.1 710.4 486.4
336.7 233.8 168.4 121.6 93.5 65.5 46.8 37.4 28.1 18.7
9.4 9.4 9.4 0 0 0 0
